Video - iWave's Q7 SOM based on Freescale's i.MX 6 Series with Android 4.0 ICS

Document created by grantw on Aug 23, 2012Last modified by Diana Torres on Feb 28, 2017
Version 2Show Document
  • View in full screen mode

http://www.youtube.com/watch?v=nUEW8Pt3ksU&feature=player_embedded

 

Uploaded by iWavesystems on Feb 28, 2012

iW-RainboW-G15M is Freescale's i.MX6 based Q7 compatible CPU module for faster and multimedia focused applications. The module has on-board expandable 1GB DDR3 RAM(expandable), micro SD slot and optional eMMC flash. With the extreme peripheral integration, the module supports industry latest high performance interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4 and SDXC etc.

Category:

Science & Technology

License:

Standard YouTube License

 

 

Attachments

    Outcomes