Demo
The Valves Controller SoC familly integrates high precision regulated valves. Through the standalone Demo called "Pendulum", we will show how our devices can control an entire hydraulyc / pneumatic system. It is composed by some proportional / digital valves and a compressor managed by using only an SPI communication. Thanks to this demo, we will introduce our evaluation module where both devices can be used separately or together to control up to 12 valves and 2 motor through a friendly graphic user interface.
Features
- Integrated valve drivers with current regulation or PWM mode
- Safe switching off mode for safety and robustness
- SPI interface to command all functions
Featured NXP Products
Block Diagram