Thread Demo with AllJoyn® Application Framework

Document created by edk Employee on Aug 4, 2015Last modified by Diana Torres on Apr 18, 2017
Version 8Show Document
  • View in full screen mode


Demonstrates Thread, an IP-based mesh networking protocol, running on the Kinetis KW2x family of Wireless MCUs with integrated 2.4 GHz 802.15.4 radio, an IoT Gateway based on the i.MX 6 series processor and connected to several end devices running the AllJoyn application framework.






  • Thread router in conjunction with AllJoyn® thin client
  • smartphone with AllJoyn® personality app
  • Wireless data connectivity over Thread mesh network
  • IPV6, 6LoWPan interaction
  • Sensor data gathering and communication


Featured NXP Products

Development Hardware Used