Dual QorIQ T4240 SDS Storage Appliance

Document created by edk Employee on Jul 28, 2015Last modified by Diana Torres on Apr 18, 2017
Version 6Show Document
  • View in full screen mode

Demo

This demo shows the abilities of the T4240 processor in Object and NAS storage applications.  Multiple 10G Ethernet ports provides leading edge storage area networking connectivity while the low power and inherent reliability of the T4240 provide a secure and significant cost and performance advantage Vs. competitive solutions.

 

 

 

 

Features

  • Dual SAS or SSD controllers with up to 24 drives
  • Dual QorIQ T4240 processors with high-performance failover/synchronization path
  • Dual redundant power supplies

Featured NXP Products

Attachments

    Outcomes