Demo
SCM-i.MX6D is the smallest single chip system module integrating NXPs high end apps processor along with memory PMIC and Flash. Demo will show this small yet powerful module running graphics, android applications as well as other IoT/ portable applications. The SCM will be integrated with an external WiFi along with a sensor hub and will be demonstrating the SCM capability along with WiFi.
Features
- Ultra-small SCM i.MX 6D includes i.MX 6Dual, 16 MB SPI NOR flash, PMIC PF0100, 109 discrete devices, and enabled for 1 or 2 GB LPDDR2
- Single 17 mm x 14 mm x 1.7 mm footprint
- Displaying a video game and Miracast using a Wi-Fi connection to a Smart TV
Featured NXP Products