Somnium DRT Kinetis Edition Eval and HW Promotion

Document created by Bill Krakar Employee on Jul 26, 2015Last modified by Bill Krakar Employee on Dec 7, 2015
Version 7Show Document
  • View in full screen mode

Somnium DRT Kinetis Edition Eval and HW Promotion

 

- SOMNIUM® DRT Kinetis Edition

- $250 towards the purchase of hardware of your choice*

 

Somnium.png

 

 

Special Offer: $250 Hardware Voucher when you purchase SOMNIUM® DRT Kinetis Edition

 

SOMNIUM® DRT is the only GNU compatible toolchain with improved code generation on the market. It offers a perpetual licence with 12 months complimentary support which can be extended annually for a small fee. A 30 day, fully featured free trial is available for Windows and Linux machines.

 

 

Why Purchase SOMNIUM DRT?

 

SOMNIUM developed KDS for NXP and are a NXP Proven Partner. SOMNIUM DRT is fully compatible with KDS and offers unique benefits including an automatic import feature for risk free, effortless migration. Using patented resequencing technology SOMNIUM DRT is the natural upgrade route from KDS and CodeWarrior to help you get more from your designs.

 

Optimized Code Generation: The only GNU compatible toolchain with improved code generation on the market

Energy Savings: DRT's patented optimizations enables up to 50% energy savings

Cost Reduction: Reduction in ROM and RAM footprint means using lower cost Kinetis MCUs

Performance Improvements: Performance increases over standard GNU ARM Launchpad tools

Increased Functionality: Use Kinetis MCU memory savings to provide more functionality in your design

Increased Speed: Better developer productivity, automatically producing smaller, faster executables

Competitive Edge: Use lower spec NXP devices, less development effort and accelerate time to market

Ease of Use: Fully compatible with KDS and all NXP software enablement

Ease of Migration: The only automatic import capability on the market

Technical support: Responsive technical support from the SOMNIUM DRT development team

 

 

eembc_drt_2_1_versus_kds_3_0_newlib.png

Somnium DRT Energy, Size, & Performance Optimization Demo

Benchmark table 1.1.png

Somnium DRT Minimize RAM/ROM Demo

EEMBC® Autobench™ is the industry standard performance benchmark covering algorithms commonly used in sensor, automotive and IoT applications. DRT generates the fastest, smallest and most energy efficient results automatically.SOMNIUM® DRT dramatically reduces the ROM/RAM overhead for C code enabling use of entry level Kinetis devices such as the KL series starting with only 8Kbytes and 1Kbyte of RAM.

 

 

* Receive your $250 hardware voucher for Freescale TWR and FRDM products when you purchase a fixed or floating license for SOMNIUM® DRT Kinetis Edition

Attachments

    Outcomes