CM-FX6 - i.MX6 System-on-Module | Computer-on-Module     by CompuLab Ltd.

Document created by CompuLab Ltd. on Jul 16, 2015Last modified by CompuLab Ltd. on Dec 8, 2015
Version 4Show Document
  • View in full screen mode

 

  • i.MX6 quad-core Cortex-A9 CPU, 1.2GHz
  • Up to 4GB DDR3 and 32GB on-board SSD storage
  • Integrated GPU and 1080p VPU, dual display support
  • WiFi, BT 3.0, GbE, PCIe, SATA, 5x USB, 5x UART, 2x CAN
  • Linux, Android ICS and Windows Embedded Compact 7
  • Miniature size - 75 x 65 x 6 mm
compulab_cm-fx6-imx6_computer-on-module_system-on-module.jpg

 

CM-FX6-iMX6 is a tiny System-on-Module (SoM) / Computer-on-Module (CoM) designed to serve as a building block in embedded applications.

 

CM-FX6 is based on the i.MX6 application processor featuring a highly scalable single/dual/quad core Cortex-A9 CPU at up to 1.2GHz

coupled with powerful graphics and video processing units. The processor is supplemented with up-to 4GB DDR3 and 32GB of on-board SSD.

In addition, CM-FX6 features a wide range of industry standard interfaces – Gigabit Ethernet, WiFi 802.11, Bluetooth, PCIe, SATA, USB, RS232

and CAN bus.

 

CM-FX6 is provided with comprehensive documentation and full ready-to-run SW support for Linux, Android and Windows Embedded Compact 7

operating systems.

 

CM-FX6-iMX6 Detailed Spec

CM-FX6-iMX6 Block Diagram

CM-FX6-iMX6 Development Kit

CM-FX6-iMX6 Online Pricing

1 person found this helpful

Attachments

    Outcomes