Smart Concentrator - Neuron C

Document created by Bill Krakar Employee on Jul 10, 2015Last modified by Bill Krakar Employee on Aug 2, 2015
Version 7Show Document
  • View in full screen mode

Smart Concentrator - Neuron C

  • Gateway for Dendrions:
    • 2.4 GHz / 900 MHz Local Area Network communication with Dendrions, like the Dendrion Power;
    • 3G WAN connection to the IntelligenceWare Suite (Wi-Fi / Ethernet options available)
  • Local record storage for up to a day of network outage.
  • Battery backup for power outage resilience.
  • Conera-based development for expansion and new capabilities.

 

2015-07-30-2.jpg

Smart Concentrator board - Neuron C (cellular version)

This Product Is Probably of Interest If You:

  • Have different Dendrion sensors installed in your environment.
  • Want to simplify your connectivity all through one simple device.
  • Need a better electric flow and consumption management.

 

Differentiation of This Product

  • Compact and easy installation: just insert SIM Card and plug in a standard Micro-USB, no need to configure firewalls or routers.
  • Simplicity of use: LEDs to show current status.
  • Best environment of distributed processing: data gathering and analysis in one powerful device.

 

Description

  • This is the gateway component, part of a submetering solution.
  • Submetering is the installation of metering devices to measure actual energy consumption after the primary utility energy meter.
    • Submetering allows you to monitor energy usage for individual tenants, departments, pieces of equipment or other loads individually to account for their actual energy usage.
  • Enables energy consumption forecast with good sampling and direct data access by the end user, without relying on the primary utility energy meter.

Attachments

    Outcomes