iWave announces i.MX6UL SODIMM Module

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

iWave announces i.MX6UL SODIMM Module

iWave announces i.MX6UL SODIMM Module

iWave's i.MX6 UltraLite (i.MX6UL) based SODIMM CPU module integrates power efficient high performance ARM Cortex A7 CPU core operating up to 528MHz speed. iMX6 UL SOM is ultra-compact in size and integrated with on-board PMIC, Flash, DDR3 and dual Ethernet PHY. The SOM is ideally suitable for the cost & power optimized general embedded and industrial applications.

                                                                                                                                                           

                                                                                                                                       i.MX6UL SODIMM Development Kit

i.MX6UL Dev kit 1.2.png

iMX6UL SODIMM SOM-top.png

   i.MX6UL SODIMM SOM                                                                                                                                                                                                                                                                                                

Benefits:


Highlights:

  • Power efficient ARM Cortex-A7 @ 528MHz
  • Advanced hardware enabled security
  • PMIC with DVFS support
  • Industrial temperature support available 

Features:

  • CPU:
    • Freescale’s i.MX6UL1/2/3 @ 528MHz
    • ARM Cortex A7
  • PMIC:
    • Freescale PF3000
  • Memory:
    • 256MB DDR3 RAM(Expandable)
    • 256MB NAND Flash (Expandable)
    • MicroSD Slot (Optional)1
    • eMMC Flash (Optional)1
    • QSPI Flash (Optional)1
  • Communication:
    • 10/100 Ethernet PHY – 2 Ports
  • SODIMM Edge Interfaces:
    • Debug UART
    • Data UART – 2 Ports
    • CAN – 2 Ports
    • SD(4-Bit) – 1 Port
    • 10/100 Ethernet – Up to 2 Ports2
    • USB OTG – 2 Ports
    • 24bpp RGB display port
    • 8-Bit Parallel Camera Port
    • I2S Audio or JTAG
    • I2C x 1 Port
    • PWM
    • GPIOs
  • OS Support:
    • Linux 3.14.28
  • Power Supply:
    • 3.3V @ 1A through SODIMM edge

Note 1: At a time either NAND Flash or eMMC & QSPI flash or uSD & QSPI flash can be used in the SOM. By default NAND Flash is supported.

Note 2: If 2nd Ethernet (ENET2) not used, it can be used as additional 3 UARTs or Key pad 4x4 or RMII interface.

Target Applications:

  • Industrial HMI & Access Control
  • Energy management & IOT gateway
  • Industrial control & automation
  • White goods & Smart appliances
  • Medical & Healthcare equipments
  • Mobile POS & Secure e-commerces

To send us an enquiry on this product, please click here Enquiry Form

To get more details on this product, please write us on mktg@iwavesystems.com

Attachments
No ratings
Version history
Last update:
‎06-24-2015 01:55 AM
Updated by: