FTF-DES-F1523.pdf

File uploaded by freescaletraining on Jun 19, 2015
Version 1Show Document
  • View in full screen mode

Linux is the state of the art software used to enable Freescale LS102x platforms. Freescale provides a custom SDK and a set of networking software build on top of Linux kernel. In order to improve customer performance, it needs a way to analyze the existing performance of the software and find ways to improve it. CodeWarrior IDE is a development environment targeted to debug and analyze Freescale platforms. Software analysis component from CodeWarrior help Freescale developers to analyze the performance of their code running on Linux on LS102x targets. Using CodeWarrior analysis tools, you are able to trace your system execution at multiple levels: system level, kernel level, and user level. Using CodeWarrior analysis tools, developers are able to easy configure, collect and analyze the trace. Performance profilers are available to show the performance of the analyzed system.

Attachments

Outcomes