The T1023/24 family of products are the newest QorIQ 28nm Power architecture devices running at 1.0-1.4GHz with both single and dual core options. The T1023/24 devices deliver up to 2-10x performance over current QorIQ P1 family processor. Learn the key architectural difference between P102x and T1023/24 and recommendations for migrating from P series to T series. Discuss Data Path Acceleration Architecture (DPAA) and the benefits of the DPAA and SEC 5.X offload upgrades.