S12ZVM family provides ideal combination of high integration and high-performance for space constrained motor control applications. S12ZVM family is expanding to cover many more applications with capability to directly interface with LIN or CAN networks. It is an ideal controller to have a platform strategy for multitude of motor control applications. This session will provide a basic understanding on 3 phase motor control, value of using S12ZVM in various applications and overview of the mature S12ZVM enablement solutions that can help spin the motor in no time and can help to extract the highest performance from the device.