IoT Submetering Solution - V2COM

Document created by Bill Krakar Employee on Feb 28, 2015Last modified by Diana Torres on Nov 20, 2015
Version 12Show Document
  • View in full screen mode

IoT Submetering Solution

  • Fast development of a new IoT solution.
  • Fast and Simple development using Java language.
  • Fast integration using Conera - the Operating System for IoT.
  • Simple to implement, open comprehensive IoT platform, from device to cloud.



Demo Breaker Panel Energy Monitor at FTF 2015.

This Demo Is Probably of Interest If You:

  • Need to develop new IoT products.
  • Need to Transform Static Products into Intelligent Connected Devices.
  • Want to understand the building blocks of an IoT solution.
  • Need to keep fast IoT implementation to get ahead of competition.
  • Need to have flexibility to upgrade and change IoT features depending on the requirements.


Differentiation This Demo Highlights



Our IoT Submetering solution offers an efficient capability focusing on increasing customer value while reducing project costs and time-to-market, simplifying the deployment of:

     - Communication networks;

     - Protocol integration;

     - Security;

     - Processors and memory;

     - Data brokering and storage; and

     - User application interfaces.


Full Listing of Products/Components



Smart Submetering Unit - Dendrion Power

  • Breaker box submeter for up to three circuits.
  • Based on the Freedom Board FRDM-KL25Z
  • Up to three phase, full range voltage input.
  • Up to three current clamp input.
  • 2.4 GHz local area network communication.
  • Java-based development.



Smart Submetering Unit board - Dendrion Power



Smart Concentrator - Neuron C

  • Gateway for Dendrions
    • 2.4 GHz local area network communication for communication with local Dendrions.
  • 3G WAN connection to the cloud.
  • Local record storage.
  • Battery backup for power outage resilience.
  • Java-based development.


FullSizeRender 2.jpg

Smart Concentrator board - Neuron C



  • The Operating System for IoT products.
  • Addresses all core IoT products needs.
  • Future-proof your firmware with key IoT abstractions.
  • Java-based development.


Conera Objects IoT Center.png

Core Conera components


IntelligenceWare Suite

  • Cloud IoT platform.
  • Manage and monitor your IoT devices.
  • Eletronic Transaction Layer.
  • Service Bus for legacy system integration.


Captura de Tela 2015-07-01 às 11.27.49 AM.png

Bird's-eye view of IntelligenceWare Suite.


Demo Diagram

Demo Diagram.png