WANDBOARD

Document created by johnmc on Feb 23, 2015Last modified by Diana Torres on Jul 18, 2019
Version 9Show Document
  • View in full screen mode

wandboard.jpgThe Wandboard is a low-cost Cortex-A9 board based on the Freescale i.MX6 family of SoCs. The Wandboard was specifically developed to address a lack of flexibility among many existing boards which make product design beyond the initial stage very difficult. To introduce the necessary flexibility, the Wandboard features a system-on-module approach that works with an easy-to-design baseboard so that anyone with beginning engineering knowledge can enjoy the process of designing and building a product.

The Wandboard was developed as a not-for-profit project and all engineers connected to the continuing development do so on a volunteer basis.

FEATURES
  • Android Jellybean/Kitkat, Ubuntu, and Yocto SD images
  • Basic board support package (BSP)
  • Documentation (including Getting Started Guide)
  • Enclosure drawings (2D and 3D)

 

wandboard-details-top.jpg


RECOMMENDED PRODUCTS

ProductDescription
i.MX 6 Series Applications ProcessorsThe i.MX 6 series unleashes the industry's first truly scalable multicore platform that includes single-, dual- and quad-core families based on the ARM Cortex-A9 architecture.

RESOURCES

TitleType
WandboardWeb Page

Attachments

    Outcomes