LITTLEBITS

Document created by johnmc on Feb 23, 2015Last modified by Adrian Puga Candelario on Aug 1, 2019
Version 11Show Document
  • View in full screen mode

CSK-kit-bits_LR.jpgThe easiest and most extensive way to learn and prototype with electronics, littleBits enables cloud control and fun learning with snap together ease. Projects can be assembled by connecting an ever-growing library of electronic modules called “bits,” ranging from the very simple (power, sensors, LED) to the very complex (wireless, programmable). Control via internet of any thing is made possible by the “cloud bit.”

FEATURES
The "Bits"
  • Simple and sophisticated electronics for learning, prototyping and play
  • No soldering, wiring or programming
  • Snap easily together with magnets
  • Growing library of open source modules
The Ecosystem
  • Robust and active community of users
  • Learning resources for education and home-learning
  • Encourages everyone to become a "maker"

 

cloudbit.jpg


RECOMMENDED PRODUCTS

ProductDescription
i.MX28 Applications ProcessorsThe i.MX28 family of multimedia applications processors is the latest extension of Freescale's ARM9™ product portfolio.
Kinetis K1x Baseline MCUsThe Kinetis K1x MCU family consists of general-purpose MCUs with a variety of memory and integration options. Devices start from 32 KB of flash in a small footprint of 5x5 mm 32 QFN package extending up to 1 MB in a 144 MAPBGA package with an optional rich suite of analog, communication, timing and control peripherals.
KL2xKinetis KL2x - 48 MHz, USB, Connectivity, High Integration, Ultra Low Power Microcontrollers (MCUs)

Attachments

    Outcomes