Intended to demonstrate how one can leverage NXP technology to enable use of HTML5 application which are eye-catching and feature rich.
Demo runs an over an O.S. Systems Embedded Linux platform which has the 3.10.17-1.0.2 GA kernel and GPU drivers integrated and is based on Yocto Project 1.7 (Dizzy).
Demo is entire self-contained.
Features
- 512MB of RAM
- O.S. Systems Embedded Linux (Yocto Project 1.7 - Dizzy - based)
- Chromium 37