Dual Channel Video Streaming on iWave’s i.MX6 Pico-ITX SBC

Document created by iWave Systems on Jan 27, 2015
Version 1Show Document
  • View in full screen mode

iWave now has released the official Yocto BSP for its i.MX6 Qseven modules (iW-RainboW-G15M-Q7) and development kit variants. The release is based on Linux 3.10.17 kernel and supports the following features;

  • i.MX6 ARM Cortex A9 Quad, Dual, Dual Lite & Solo CPU
  • 1GB DDR3 RAM (Quad, Dual, Dual Lite CPU version)/ 512MB DDR3 (Solo CPU version)
  • Freescale PMICi-mx-6-qseven-som-yocto
  • SPI NOR Flash (default boot)
  • eMMC Flash (default OS storage)
  • Data UART
  • uSD slot
  • Standard SD slot
  • USB 2.0 Host
  • USB 2.0 device
  • 10/100/1000 Ethernet
  • PCIex1 Porti-mx6-yocto-linux-bsp
  • SATA Port
  • CAN Port
  • LVDS display port (Dual)
  • PWM for backlight
  • HDMI Port with Audio
  • 7”TFT LCD with capacitive touch
  • Hardware Codecs (Encode/Decode)
  • 2D/3D Graphics
  • CMOS CSI camera port
  • MIPI CSI camera port
  • AC97 Audio In/Out
  • Console UART
  • RTC (i.MX6 Internal)
  • I2C Port
  • Sensors
  • Watchdog
  • GPIOs

This release supports single BSP, Binary image & MFG tool for all the four i.MX6 CPU version (Quad/Dual/Dual Lite/Solo) based Qseven SOMs.

Besides the Linux Yocto BSP support, Android Jelly Bean and Windows Embedded Compact 7 (WEC7) board support packages are also supported for the i.MX6 Qseven modules (Rainbow G15M-Q7) by iWave. More details about the i.MX6 Qseven modules (Rainbow G15M-Q7) hardware & software features can be found in the i.MX6 Qseven SOM product page.

Attachments

    Outcomes