Demo Definition - LS1021A IoT Gateway/Thread Border Router

Document created by Bill Krakar Employee on Jan 21, 2015Last modified by Diana Torres on Feb 28, 2018
Version 9Show Document
  • View in full screen mode

LS1021A IoT Gateway/Thread Border Router Demo

  • LS1021A Gateway Reference Design operating as Thread Border Router/Gateway
  • Connects high density Thread 802.15.4 mesh network to cloud
  • Sensor network detects parking spot usage in large parking structure

FRDM-KW24.png

This Demo Is Probably of Interest If You:

  • Need high bandwidth to the cloud, other gateways, etc. w/OpenWRT
  • Need to connect a large number of low power wireless edge devices
  • Looking to use a Thread 802.15.4 mesh to connect sensors

Differentiation This Demo Highlights

  • Ability to quickly connect Thread network to high capability Gateway
  • Use Linux on LS1021A to display data from sensors and also post to cloud
  • Gateway can function as a multi-protocol gateway and Thread Border Router

Description

This illustrative demo leverages the LS1021A-IoT Gateway and features the KW24 Freedom board attached to the onboard Arduino headers. This FRDM-KW24 communicates with the KW24 sensor boards using the Thread protocol over 802.15.4. The embedded Linux on the LS1021A-IoT can be used to display information sent and received from the KW24 sensor boards and can also forward the information to a cloud application. The demo simulates an illustrative automated parking structure system that tracks and displays open parking spaces locally for drivers, as well as remotely to allow for managing parking availability across multiple lots for activities such as major sporting and entertainment events where tens of thousands of cars need to be directed to open parking in a short period of time.

 

Full Listing of Products/Components

Note: For full listing or additional information for Products/Components used in this demo see "This Demo's IoT Highlights" in Left Column and Additional Products/Components below that. Note: If you aren't looking at this demo in the IoT Solutions Center, please use below link to access IoT Center:

LS1021A Thread IoT Gateway Demo 

 

What this Demo is All About

 

[Demo Video is Under Construction]

 

Demo Diagram(s)

LS1021A Thread Demo Diagram.PNG

1 person found this helpful

Attachments

    Outcomes