Device Cloud IO BOM Component Page Definition

Document created by Bill Krakar Employee on Dec 16, 2014Last modified by Diana Torres on Jan 22, 2016
Version 21Show Document
  • View in full screen mode

deviceCloud.io Connected Devices Cloud Solution

deviceCloud.io offers the next generation IoT cloud platform for ODMs, Service Providers and Solution Integrators. Architected to instantly enable mobile applications, remote support / diagnostics, business intelligence and analytics, we have completely re-imagined IoT Cloud Connect solution, which provides fastest time to revenue for our customers. 

 

Product Video


 

Description

Cloud enablement is a great first step, and deviceCloud.io takes it to the next level. Our patented technologies seamlessly create a family of intelligent devices that interact with each other to create a true connected solution for end customers.

 

The Problem

Device Manufacturers (ODMs), Service providers and Solution Integrators are challenged by following

  1. Need for extensive customization to achieve the end product
  2. Need for a robust and scalable solution to support a large number (millions) of devices and data collected from these devices
  3. Lack of their technical proficiency in cloud based software.
  4. Lack of visibility into the data collected from devices.
  5. Inability to co-exist and interact with other connected devices.

The above challenges lead to delayed time to revenue, a distraction from the customer’s core competency, and formation of solution islands, which obstructs the end customer from realizing the full value from the interworking of the connected devices.

 

Solution

deviceCloud.io is the next Generation end-to-end IoT Cloud Platform. deviceCloud.io’s platform is built upon the following principle:

  1. Fastest time to revenue solution with minimal customizations:
    • Wizard based device modeling that enables instant application specific device integration and functional mobile/web applications
    • Integrated end-user management
  2. Support complete deployment & management of connected devices and service:
    • Deploy and manage the solution
    • Automated remote diagnostics
    • Business Intelligence and Analytics
  3. Automatic inter-device connectivity to create a simple, policy driven & mobile based unified ecosystem.

 

Getting Started

 

https://freescale-hvac-demo.devicecloud.io/fs/

Click on the link above to get started

 

timeToAdoption.png

 

 

 

 

Product Diagram

Diagram.png

 

IoT Solutions Center Demo Which Include This Product/Component

Connected HVAC Demo with deviceCloud.io Cloud Solution

 

Attachments

    Outcomes