The VAR-SOM-SOLO small form factor System-on-Module carries an advanced feature-set and broad connectivity options, making it an ideal solution for customers and products in the embedded market.
Staying on-trend with the market’s shift towards a cost-effective highly integrated off-the-shelf solution, the VAR-SOM-SOLO from Variscite levels the playing ground for a broad spectrum of embedded products. Bringing all the benefits of the widely successful VAR-SOM-MX6, the VAR-SOM-SOLO from Variscite carries much smaller dimensions and a slim lined price-point. Features include Freescale’s i.MX6 1GHz Cortex-A9, SLC NAND, eMMC, dual band Wi-Fi/BT with MIMO, USB, Gigabit Ethernet, A/V interfaces and industrial operating temperatures. The VAR-SOM-SOLO utilizes a standard SO-DIMM 200pins interface to the carrier board, fully pin-to-pin compatible with the VAR-SOM-MX6.
Ohad Yaniv, Variscite’s CEO, explains the strategy behind the new System-on-Module: “In today’s market, we believe the compact VAR-SOM-SOLO presents a true synergy between an impressive feature set and an affordable price-point. We feel the newly introduced SoM reflects a constantly evolving embedded application concept that requires advanced multimedia features, in a compact and cost efficient solution.”
Key features include:
- Freescale i.MX6 1000MHz single Cortex-A9
- Up to 1GB DDR3, 512MB SLC NAND and 64GB eMMC
- Certified Wi-Fi 802.11 a/b/g/n 2.4/5GHz with optional 2x2 MIMO
- Bluetooth 4.0/BLE
- Full 1080p video encode/decode capability
- Vivante GPU 2D/3D graphics accelerator
- Display: 2x LVDS, HDMI1.4, MIPI DSI
- 10/100/1000 Mbps Ethernet
- USB 2.0: Host, OTG
- PCIe
- Audio In/Out
- Camera inputs: MIPI CSI, parallel
- Dual CAN, UART, I2C, SPI
- Industrial temperature -40 to 85°C
- Dimensions: 33mm x 68mm x 4mm
- OS: Linux Yocto & Ubuntu, Android, WEC 7 & 2013
Availability and Pricing:
The VAR-SOM-SOLO is available now. Pricing starts at 42USD.
Contact sales@variscite.com or +972 9 9562910 for more information.
About Variscite:
Variscite is a leading System on Modules (SoM) and Single-Board-Computer (SBC) design and manufacture company. A trusted provider of development and production services for a variety of embedded platforms, Variscite transforms clients’ visions into successful products.
Learn more about Variscite, visit www.variscite.com