RidgeRun i.MX 6 Based Solutions

Document created by Sanjaya Pallikera on Nov 8, 2014Last modified by Sanjaya Pallikera on Sep 8, 2015
Version 3Show Document
  • View in full screen mode

RidgeRun provides a fully featured Embedded Linux Software Development Kit for Freescale iMX6 based applications processors. Freescale iMX6 platform delivers high performance, power efficient applications processors with a robust support network and software portfolio including open source. The complete platform allows for differentiation and rapid development of applications from wireless handsets to other multimedia-enhanced devices.

The i.MX6 series processors are a scalable multicore platform that includes single-, dual- and quad-core families based on the ARM® Cortex™-A9 architecture. This architecture is a robust - cross industry and product platform. Whether your product is targeted at consumer electronics, industrial, automotive or security related, this flexible, scalable architecture combined with RidgeRun's easy-to-use SDK's and extension products allows you to concentrate your effort of differentiating features and not product infrastructure.


Boot loader 2013.07
Linux kernel 3.0.35-4.0.0
Freescale gst-plugins 3.0.7
Hardware based audio and video codecs
SD and NFS file system support
Boot from SD3, SD4 or SPI-NOR with an easy installation (Boundary devices boards only)
Toolchain to linaro 2012.03 for software floating point and 2013.03 for hardware floating point support


For more info please contact: inquiries@ridgerun.com or Please Click -> Contact Us