********************************************************************************
* Detailed Description:
* Application performs basic initialization, setup PLL to maximum allowed freq.,
* initializes interrupts, blinking one LED by interrupt, second LED by software
* loop (by second core), initializes and display notice via UART terminal and
* then terminal ECHO.
* The example configures the device for maximum performance (OPTIMIZATIONS_ON).
* For XPC567XKIT516 it initializes EBI for mounted external SRAM device.
*
* ------------------------------------------------------------------------------
* Test HW: XPC567XKIT516 - MPC567xADAT516 Rev.D, MPC567XEVBFXMB Rev.C
* MCU: PPC5676RDMVY1 3N23A
* Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A
* Fsys: 180MHz
* Debugger: Lauterbach Trace32
* PeMicro USB-ML-PPCNEXUS
* Target: RAM, internal_FLASH
* EVB connection: ETPUC0(J24-0) -> USER_LED_8 (J5-8)
* ETPUC1(J24-1) -> USER_LED_7 (J5-7)(to see blinking LEDs)
*
********************************************************************************