Motor Control Development Toolbox with MATLAB™/Simulink™ Support - Demo

Document created by edk Employee on Jul 11, 2014Last modified by Diana Torres on Apr 5, 2017
Version 10Show Document
  • View in full screen mode

Demo Owner: John Floros

The motor control development toolbox is a comprehensive set of tools that plug into the MATLAB™/Simulink™ model-based design environment for rapid application development on MCUs.  The SFIO Toolbox is a new addition that can control Simulink system models by SFIO algorithms running directly on NXP DSC and Kinetis MCU hardware. NXP FreeMASTER debug monitor and data visualization tool interfaces provide an interface to monitor signals in real time for data logging and signal calibration.

 

 

Features

  • The motor control development toolbox is a comprehensive set of tools that plug into the MATLAB™/Simulink™ model-based design
  • Auto code generation straight to the Micro. NXP developed a library and embedded target to interface with MATLAB and SimuLink
  • Customers can directly go from the model based environment to the MCU without having to write C code by hand

 


Featured NXP Products


Attachments

    Outcomes