Example End Applications Based on the QorIQ P1 MPU Tower System Module - Introduction

Document created by edk Employee on Jul 10, 2014Last modified by Diana Torres on Apr 18, 2017
Version 9Show Document
  • View in full screen mode

Learn about the low-cost QorIQ Processor P1 module for the Tower System.

 

 

http://players.brightcove.net/4089003392001/default_default/index.html?videoId=4282600260001 


Features

  • QorIQ, Tower systems P1025 with dual GB Ethernet, USB, SDHC, Dual DDR3 PCI express and more
  • Wi-Fi enable, VOIP connection IP PBX support, support of Up to 16 IP cameras @ 530Mbits per second
  • Profibus and Profinet and additional networking protocols supported

Featured NXP Products


Links

Attachments

    Outcomes