20Gbps Firewall using Application Specific Fast-Path Acceleration - Demo

Document created by edk Employee on Jul 10, 2014Last modified by Diana Torres on Apr 18, 2017
Version 10Show Document
  • View in full screen mode

See the QorIQ Processor P4080 firewall and IPSec performance with normal Linux® SMP build using ASF.


The QorIQ P4080 processor can be used for combined control, data path and application layer processing. Its high level of integration offers significant performance benefits compared to multiple discrete devices while greatly simplifying board design. The processor is well-suited for applications that are highly compute-intensive, I/O intensive or both, making it ideal for applications such as enterprise and service provider routers, switches, base station controllers, radio network controllers (RNCs), long term evolution (LTE) and general-purpose embedded computing systems in the networking, telecom/datacom, wireless infrastructure, military and aerospace markets.






  • Packet processing offload to P4080 frame manager, buffer manager and queue manager
  • Complete IPSec offload to P4080 SEC 4.0 engine including headers as well as cryptological processing
  • Full SPI firewall processing including NAT and ALG with state tracking, implemented and processed by each core
  • Flexible multicore architecture with Linux SMP


Name and DescriptionVendorDurationFavorite
Designing with Freescale Seminar - QorIQ Solutions for Digital Networking:QorIQ product family for networking applications including small cell base stations and IEEE 1588 precision time protocol.
Format: lecture-only Modified: 08/09/2013
NXP1 DaysFavorite
NXP Technology Day – QorIQ, Kinetis and i.MX Solutions:Introduction to Kinetis and i.MX ARM® Cortex™ - based product families and QorIQ products.
Format: hands-on Modified: 07/30/2013
NXP1 DaysFavorite
AP4080:P4080/P4040- A five-day course covering the architecture, hardware, and software aspects of the P4080/P4040 devices.
Format: Lecture with exercises
Arnewsh Inc5 Day(s)Favorite
INTEGRITY Training:INTEGRITY hands-on and lecture training.
Format: Hands-on
Green Hills Software3 Day(s)Favorite
MULTI Training:Hands-on and lecture for MULTI IDE.
Format: Hands-on
Green Hills Software2 Day(s)Favorite
Multilple Courses available:Multiple training formats for Wind River products on Freescale processors available
Format: Lecture with exercises
Wind River Systems1 Day(s)Favorite
PHX-P4080:P4080: A 4-day course covering the system, software, hardware,and test architecture of the QorIQ P4080/81 and P4040 silicon system.
Format: Lecture with exercises
PhoenixMicro Inc.4 Day(s)Favorite
Video Training:Please note that these are not live trainings, these are pre-recorded videos.
Format: Lecture-only
Linear Technology30 Minute(s)Favorite



Block Diagram