Power Management Using the MMPF0100 and MMPF0200 PMICs - Demo

Document created by edk Employee on Jul 9, 2014Last modified by Adrian Puga Candelario on Jul 30, 2019
Version 11Show Document
  • View in full screen mode

Watch this demonstration that shows designing made easy with NXP's MMPF0100 and MMPF0200. These devices are optimized for i.MX 6 applications processors. Power-sensitive applications include portable medical devices, gateways, routers, home security systems, e-readers, tablets, and home energy management solutions.

 


Features

  • MMPF0100 and MMPF0200 (PMIC) evaluation kit
  • PMICs are optimized for i.MX 6 applications processors
  • Light-Load Efficiency
  • Exceptional Quiescent current
  • Large amount of One-Time Programmable memory on board
  • Flexibility: Programming kit connects the device via USB port and user can set up the start-up frequency, voltage levels, current limit and the timing of each regulator on the device

Featured NXP Products


Block Diagrams

MMPF0100_BD.jpgMMPF0200_BD.jpg

Attachments

    Outcomes