The i.MX 6 D/Q/DL/S/SL Linux 3.10.17_1.0.0 GA release is now available on www.freescale.com
Name | Description |
| |
| |
| |
Vivante VTK 1.5 Codec for the i.MX 6 D/Q/DL/S/SL Linux 3.10.17_1.0.0 GA BSP y | |
AAC Plus Codec for the i.MX 6 D/Q/DL/S/SL Linux 3.10.17_1.0.0 GA BSP y | |
Manufacturing Tool and Documentation for Linux 3.10.17_1.0.0 GA BSP y |
o i.MX6DL SABRE SD board
o i.MX6Q SABRE SD board
o i.MX6DQ SABRE AI board
o i.MX6DL SABRE AI board
o i.MX6SL EVK board
o Main BSP New Features on MX6DQ, MX6DL and MX6SL from L3.10.9_1.0.0 GA:
Main Codec New Features on MX6DQ, MX6DL and MX6SL from L3.10.17_1.0.0 Beta:
Other features not supported found during testing:
4000000
For known issues and limitations please consult the release notes located in the BSP documentation package.
See patch information here: i.MX 6 D/Q/DL/S/SL Linux 3.10.17_1.0.1 Patch Release.