The new Freescale MQX™ RTOS 4.1.0 FRDM-K64F release is now available on the www.freescale.com
· Files available
Name | Description | |
1 | Freescale MQX™ RTOS 4.1.0 FRDM-K64F Release Notes | |
2 | Includes an RTOS, File System, TCP/IP and USB host/device software stacks. Does not require MQX™ 4.1 installation. |
· Target HW board
o FRDM-K64F
· New features
o PSP support for the Kinetis K64F
o BSP for the FRDM-K64F development board
o Standard set of I/O drivers supporting the K64F peripherals including:
§ LWGPI/O driver
§ Serial interrupt and polled driver
§ SPI driver
§ I2C interrupt and polled driver
§ LWADC
§ Flash Driver
§ RTC Driver
§ PIT Timer
§ LPT Timer
§ WDOG
§ Low-power Mode
§ SAI
§ DMA
§ SD Card
§ Ethernet driver
o USB Host and Device drivers and stacks
o Example and demo applications demonstrating MQX, USB, RTCS, and MFS usage
· Known issues
o For known issues and limitations please consult the release notes.