iWave Systems, one of the recognized leaders in providing i.MX6 based Single Board Computers, has added ‘Quad and Dual i.MX6 CPU based Pico ITX Single board computers to its SBCs’ product range which already support Duallite and Solo i.MX6 CPU based SBC. Also, our i.MX6 Pico ITX SBCs are supported with various operating systems like Linux, Android Jelly Bean and Windows Embedded Compact 7. This wide range of options, in hardware and software, allows our customers to select appropriate specifications in accordance with their end applications.
iWave’s i.MX6 CPU based SBC is very compact, small in size and in industry standard Pico ITX form factor (100x73mm). This unique small form factor, with very rich set of features, helps in supporting different end applications like Digital Signage, IP camera, Industrial control, Human-machine interface, Portable devices etc.
i.MX6 Quad Single Board Computer
The rich set of features, which our i.MX6 CPU based SBCs have, are as follows:
CPU: i.MX6 Quad/Dual/Dual-Lite/Solo
RAM: 512MB DDR3 (Expandable up to 2GB)
Storage
Communication Interfaces
Audio & Video interface
Debug & Status Indication Support
Expansion Header-84 pin
Miscellaneous: RTC Controller*
Operating Temperature: -20°C to +85°C
Power Input: 5V, 2A
Form factor: Pico ITX (100 x 72mm)
Operating Systems:
Custom Development:
* Optional features not supported by default
+ Optional; supported by the iMX6 Quad/Dual based SBC
For More information Click Here
Email: mktg@iwavesystems.com