Choose a layout and drag widgets onto your Overview Page to customize it. Widgets placed on the page below can be configured by selecting the symbol.
Loading...
Welcome to the i.MX Community, a community of i.MX developers and users transforming i.MX applications processors into display centric applications — tablets, eReaders, smart appliances and medical device, or vehicle infotainment.
The i.MX Community is a place to share knowledge, development tips and code.
Here you can find technical information and learn from your peers and from the NXP product experts to answer your questions about your i.MX and PMIC design. We would like to encourage you to please refer to the i.MX Home Page or Software and Tools Page to see if you might find an answer to your question. Also, please use the widget below to first search the community and if you don't get an answer to your question, then submit a question. You might find someone has already solved your particular problem.
For the NXP support team and other community members to understand and respond to your issue faster, the following information in your issue description is suggested:
Go to i.MX Solutions and check out the many products and solutions by the i.MX ecosystem of partners.
Dear i.MX Developers,
We have created a maintenance GIT branch for both MX28 EVK and MX53 QSB platforms. The branch is called "imx_2.6.35_maintain" and can be found at this location:http://git.freescale.com/git/cgit.cgi/imx/linux-2.6-imx.git/.
In the future we will be making bug fix/maintain releases for MX53QSB and MX28EVK platform from this branch. For instructions on submitting patches to the branch, please refer to this discussion: Submit i.MX53 & i.MX28 Linux kernel patches.
The i.MX6 series unleashes the industry’s first truly scalable multicore platform that includes single-, dual- and quad-core families based on the ARM® Cortex™-A9 architecture. Together with a robust ecosystem, i.MX6 series provides the ideal platform to develop a portfolio of end devices based on a single hardware design.
With high-performance multimedia processing, pin*- and software- compatible product families and integrated power management, i.MX6 series is purpose built for the new era of smart devices. *4 of 5 families are pin-compatible
The i.MX6 applications processor is a Energy-Efficient Solutions products.
View the complete i.MX 6 Series; compare features and performance
Boundary Devices Nitrogen6X Power over Ethernet Demo with TimeSys Linux
Boundary Devices Nitrogen6X_SOM running QNX
iWave's WEC7 BSP Demo on i.MX6 SABRE SDP/SDB
i.MX6 Android In-Vehicle Infotainment (IVI) Demo
Development platform for i.MX 6Quad - Built to SABRE Lite design from Element 14
Element14's SabreLite Board Officially Supported by Adeneo Embedded's i.MX6 WEC7 BSP
Emtrion's i.MX6 DIMM Modules and Kits
Industry-First Pico-ITX SBC based on i.MX6 from iWave Systems
i.MX6 Q7 Development Kit by iWave Systems
New PMIC to Support the i.MX6 Processor Family
Video- iWave Launches Industry's first i.MX6 Solo/Dual Lite Based Pico-ITX Single Board Computer
i.MX6 Q7 Development Kit by iWave Systems
The Wandboard - ultra lowcost development board with i.MX6 Cortex-A9 processor
SABRE Lite by Boundary Devices
Nitrogen6X by Boundary Devices
Android data partition encryption on i.MX6
Android Graphic UI with GPU Hardware Acceleration
Auto Insmod Kernel Modules Through Modprobe with Extra Parameter
A Patch to Fix i.MX6 GPU Startup Issue Due to Memory Connection
Qt Landing page
Enabling MMU and Caches on i.MX6 Series Platform SDK
Errata_ERR006282_Description_IMX_Community.pdf
Fast GPU Image Processing in the i.MX 6x
Freescale Yocto Project main page
How to Add Ethernet UI Support in ICS
How to Support New WiFi Card in Android
How to Support Recovery Mode for POR Reboot Based on i.MX6 Android R13.4.1
How to Trace the Low-Level Malloc
i.MX6 Crystal Drive Level (24 MHz) EB830
i.MX6 Android 13.4.1.03 Patch Release
i.MX6 Dual/6 Quad Power Consumption Measurement Scripts
i.MX6 IPU Output Timing Generation Counters and Interrupts
i.MX6 Platform SDK 1.1 Release
i.MX6 VDD_SNVS_CAP Component Recommendation
Linux Fast Boot on i.MX6 Sabresd Board
New PMIC to Support the i.MX6 Processor Family
Memory Management on i.MX6 Android
Patch to Support BT656 and BT1120 Output For i.MX6 BSP
Prevent PMIC PF0100 Backfeed on i.MX6 Designs
Using a USB Camera with GStreamer
VAR-SOM-MX6, $52 i.MX6 System on Module
NFS Server for Linux File System
i.MX6D/6Q (Dual/Quad) FAQs - Placeholder
Android Power Management on i.MX6DQ/DL
Android Graphic UI with GPU Hardware Acceleration
Memory Management on i.MX6 Android
iMX6QD How to add 24-bit LVDS support in Android
i.MX6 D/Q L3.035_1.0.2 Patch Release
i.MX6 D/Q L3.0.35_1.0.3 patch release
i.MX6 D/Q L3.035_1.1.3 patch release
Multimedia with VPU & IPU HW Acceleration in Android
Let Ubuntu NetworkManager Recognize BCM4330 Wireless Interface
Auto Insmod Kernel Modules Through Modprobe with Extra Parameter
Video Playback Performance Evaluation on i.MX6DQ Board
Linux Fast Boot on i.MX6 Sabresd Board
Linux Fast Boot on i.MX6Q Board: Building Steps
New Ubuntu SD Card Demo Image for the i.MX6Q SABRE AI
SDMA ap_to_ap Fixed Scripts (i.MX6DQ)
Surround View Demo With Linux Fast Boot Review
Surround View (D1) Demo on i.MX6
Test Digital Zoom of Camera Preview
Using i.MX6Q to Build a Palm-Sized Heterogeneous Mini-HPC
Android Power Management on i.MX6DQ/DL
i.MX6 DL/S L3.035_3.0.4 patch release
Member (Non-NXP) | Points |
|---|---|
| Keita Nagashima | 931 |
| Satoshi Simoda | 861 |
| Saurabh Patel | 497 |
| Yuuki Murasato | 494 |
| Tony Cai | 479 |
| Kohei Tanaka | 384 |
| Srinivasa Poram | 332 |
| Nori Shinozaki | 305 |
| Tohru Senbongi | 283 |
| Takashi Takahashi | 253 |
Thanks to all for your
valuable contributions
to the i.MX Community!
There's too many Linux distribution in the open source world. What you prefer for the default Linux distribution for i.MX general Linux release? Especially for mass market?