Ubuntu 18.04 LTS support for iWave's i.MX 8QM SMARC SOM and SBC Products

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Ubuntu 18.04 LTS support for iWave's i.MX 8QM SMARC SOM and SBC Products

iWave
Contributor V
1 0 1,962

The Debian based open-source Linux distribution Ubuntu finds its wide use across Desktop, Servers, Containers, and now in IoT and cloud applications. Being very secure and its OpenStack support, it is further getting adapted widely in high end embedded computing applications as well.

iWave systems rich i.MX8 System on Module and SBC product portfolio is supported with Yocto Linux, Android, and QNX BSP. Now iWave Systems is enabling the Bionic Beaver Ubuntu 18.04 LTS support to its latest i.MX8 Quad Max, Quad Plus, and i.MX8M, i.MX8M mini system on Modules and SBC products.

Wayland support in the BSP brings better performance, code maintainability, and security compare to X server. In Wayland, compositing is passive, which means the compositor receives pixel data directly from clients, and hence it reduces the latency compared to the X server. The GUI with the Wayland Compositor on the iWave i.MX8 board is shown below;

pastedImage_1.png

Ubuntu 18.04 LTS - Google Chromium Bowser and Weston Terminal

 

 pastedImage_4.pngpastedImage_5.png

Ubuntu 18.04 LTS - QT5 Applications on i.MX8QM board

 

pastedImage_9.pngpastedImage_10.png                          Ubuntu 18.04 LTS - Gnome Calculator and GPU 3D Applications

 

Ubuntu 18.04LTS on iWave i.MX8 Quad Max / Quad Plus SOM & SBC

Ubuntu Bionic image with Wayland Compositor supports only Wayland graphical backend which is simpler than earlier X11 backend system, and it includes below essential packages:

  • Linux Kernel Version 4.14.98
  • Ubuntu 18.04.03 LTS
  • Weston 5.0
  • QT 5.10
  • GPU driver 6.2.4.p4.0
  • Gstreamer 1.14.1
  • Bluez 5.48
  • GCC/G++ 7.3.0
  • Chromium Browser v71.0.3545.0      
  • Supports Gnome-Calculator and Gnome-Calendar

iWave’s i.MX8 Single Board Computer and SMARC SOM

 

The following drivers are supported in the Ubuntu BSP with iWave i.MX8QM/QP SMARC SOM and SBC board

  • CPU and MCU – Dual Cortex® A72, Quad Cortex® A53, and Dual Cortex®-M4
  • Block/Storage devices – SD/eMMC, USB, SATA
  • Multimedia support – HDMI, MIPI-DSI, LVDS Display, GPU, VPU, Audio, Camera
  • Network interfaces – Dual Gigabit Ethernet, CAN, PCIe, 802.11ac Wi-Fi
  • Miscellaneous Drivers – Serial, HID, SPI, I2C, capacitive Touch.

iWave i.MX8 SOM & SBC Product Details;

i.MX8 Quad Max and Quad Plus SMARC SOM

i.MX8 Quad Max and Quad Plus SMARC SBC

i.MX8M Quad/Dual/Quad lite SMARC SOM

i.MX8M Mini Quad/Dual/Solo SODIMM SOM

 

Please contact mktg@iwavesystems.com for evaluation and additional support.

About the Author
iWave Systems Technologies, established in 1999, focuses on Product Engineering Services involving Embedded Hardware, Software & FPGA, specializing across Industrial, Automotive and Medical domains. iWave has been an innovator in the development of highly integrated, high performance, low power and low cost System On Modules and Development Platforms based on ARM, Freescale Processors.