The i.MX RT series bridges the simplicity of MCUs with the complexity of applications processors into a hybrid portfolio offering ease-of-use designed to address the growing consumer demand for enhanced user experiences. Offering high-performance – up to 1Ghz – modernized HMI capabilities, expanded memory options, and advanced security, the i.MX RT series can help you push the boundaries of what is possible in the IoT – even on price-conscious designs. The possibilities are endless: Imagine using the i.MX RT in clothing technology to help manage airflow; and maybe that device interacts with others such as smartwatches to actively cool the body. Similarly, imagine adding IoT capabilities to gaming devices for an enhanced gaming experience.
Read more...